output_overturning_moment_capacity_inlb_english
405
Output Overturning Moment Capacity (in-lb)
405
center_distance_in_english
1.5748031496063
Output Shaft Diameter (in)
0.63
Internal Inertia (lb-in²)
0.4
B10 Torque Capacity (in-lb)
173
Internal Inertia (lb-in²)
0.4
Maximum Torque (in-lb)
84
output_thrust_axial_capacity_lb_english
492
Center Distance (in)
1.6
maximum_torque_inlb_english
84
Output Radial Capacity (lb)
206
output_shaft_dia_in_english
0.63
Output Thrust/Axial Capacity (lb)
492
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
13.04
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
1.63
b10_torque_capacity_inlb_english
173
output_radial_capactiry_lb_english
206
B10 Torque Capacity (Nm)
19.5
Maximum Torque (Nm)
9.5
Output Thrust/Axial Capacity (N)
2189
Output Shaft Diameter (mm)
16
output_shaft_dia_mm_metric
16
output_radial_capactiry_n_metric
917
output_overturning_moment_capacity_nm_metric
46
Imperial or Metric Product
Metric
center_distance_mm_metric
40
Output Overturning Moment Capacity (Nm)
46
Output Radial Capacity (N)
917
Internal Inertia (kgm²)
0.000117
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.004
b10_torque_capacity_nm_metric
19.5
output_thrust_axial_capacity_n_metric
2189
Maximum Torque (Nm)
9.5
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00048
Internal Inertia (kgm²)
0.000117
Center Distance (mm)
40