Maximum Torque (in-lb)
6602
Mounting Surface Diameter (in)
4.25
center_thru_hole_diameter_in_english
1.5
maximum_torque_inlb_english
6602
Output Radial Capacity (lb)
4004
Center Thru Hole Diameter (in)
1.5
B10 Torque Capacity (in-lb)
5706
Center Distance (in)
5.5
output_overturning_moment_capacity_inlb_english
8509
output_radial_capactiry_lb_english
4004
height_t0_mounting_surface_in_english
10.875
center_distance_in_english
5.5
output_thrust_axial_capacity_lb_english
2759
Output Thrust/Axial Capacity (lb)
2759
Internal Inertia (lb-in²)
62
Internal Inertia (lb-in²)
62
mounting_surface_diameter_in_english
4.25
Height To Mounting Surface (in)
10.875
b10_torque_capacity_inlb_english
5706
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
3.504
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
28.468
Output Overturning Moment Capacity (in-lb)
8509
Imperial or Metric Product
Imperial
Mounting Surface Diameter (mm)
108.0
center_distance_mm_metric
139.7
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.008
Internal Inertia (kgm²)
0.0181
center_thru_hole_diameter_mm_metric
38.1
Center Distance (mm)
139.7
B10 Torque Capacity (Nm)
645
output_overturning_moment_capacity_nm_metric
961
Maximum Torque (Nm)
746
Internal Inertia (kgm²)
0.0181
Center Thru Hole Diameter (mm)
38.1
mounting_surface_diameter_mm_metric
107.95
b10_torque_capacity_nm_metric
645
Output Overturning Moment Capacity (Nm)
961
Maximum Torque (Nm)
746
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00103
Output Radial Capacity (N)
17818
output_radial_capactiry_n_metric
17818
output_thrust_axial_capacity_n_metric
12278
height_t0_mounting_surface_mm_metric
276.225
Height To Mounting Surface (mm)
276.2
Output Thrust/Axial Capacity (N)
12278