Output Overturning Moment Capacity (in-lb)
8509
maximum_torque_inlb_english
7090
Center Distance (in)
5.5
center_thru_hole_diameter_in_english
1.5
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
11.411
center_distance_in_english
5.5
mounting_surface_diameter_in_english
4.25
output_thrust_axial_capacity_lb_english
2759
Height To Mounting Surface (in)
10.875
Output Radial Capacity (lb)
4004
b10_torque_capacity_inlb_english
6121
output_radial_capactiry_lb_english
4004
Internal Inertia (lb-in²)
66
output_overturning_moment_capacity_inlb_english
8509
Center Thru Hole Diameter (in)
1.5
Maximum Torque (in-lb)
7090
Mounting Surface Diameter (in)
4.25
Internal Inertia (lb-in²)
66
height_t0_mounting_surface_in_english
10.875
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
91.749
B10 Torque Capacity (in-lb)
6121
Output Thrust/Axial Capacity (lb)
2759
Center Distance (mm)
139.7
Output Thrust/Axial Capacity (N)
12278
center_distance_mm_metric
139.7
center_thru_hole_diameter_mm_metric
38.1
Maximum Torque (Nm)
801
Mounting Surface Diameter (mm)
108.0
Imperial or Metric Product
Imperial
height_t0_mounting_surface_mm_metric
276.225
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.027
output_radial_capactiry_n_metric
17818
Height To Mounting Surface (mm)
276.2
Maximum Torque (Nm)
801
b10_torque_capacity_nm_metric
692
output_overturning_moment_capacity_nm_metric
961
mounting_surface_diameter_mm_metric
107.95
output_thrust_axial_capacity_n_metric
12278
Internal Inertia (kgm²)
0.0193
Output Overturning Moment Capacity (Nm)
961
Internal Inertia (kgm²)
0.0193
Output Radial Capacity (N)
17818
B10 Torque Capacity (Nm)
692
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00334
Center Thru Hole Diameter (mm)
38.1