Internal Inertia (lb-in²)
62
height_t0_mounting_surface_in_english
10.875
Center Distance (in)
5.5
maximum_torque_inlb_english
6358
center_thru_hole_diameter_in_english
1.5
B10 Torque Capacity (in-lb)
5464
Mounting Surface Diameter (in)
4.25
output_radial_capactiry_lb_english
4004
output_overturning_moment_capacity_inlb_english
8509
Internal Inertia (lb-in²)
62
Height To Mounting Surface (in)
10.875
b10_torque_capacity_inlb_english
5464
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
15.306
Output Thrust/Axial Capacity (lb)
2759
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
122.878
Output Radial Capacity (lb)
4004
center_distance_in_english
5.5
mounting_surface_diameter_in_english
4.25
Center Thru Hole Diameter (in)
1.5
Output Overturning Moment Capacity (in-lb)
8509
output_thrust_axial_capacity_lb_english
2759
Maximum Torque (in-lb)
6358
Height To Mounting Surface (mm)
276.2
b10_torque_capacity_nm_metric
617
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.036
Output Overturning Moment Capacity (Nm)
961
center_distance_mm_metric
139.7
Internal Inertia (kgm²)
0.0181
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00448
Center Distance (mm)
139.7
Center Thru Hole Diameter (mm)
38.1
B10 Torque Capacity (Nm)
617
output_overturning_moment_capacity_nm_metric
961
height_t0_mounting_surface_mm_metric
276.225
center_thru_hole_diameter_mm_metric
38.1
output_thrust_axial_capacity_n_metric
12278
Mounting Surface Diameter (mm)
108.0
Maximum Torque (Nm)
718
Output Radial Capacity (N)
17818
Maximum Torque (Nm)
718
Imperial or Metric Product
Imperial
mounting_surface_diameter_mm_metric
107.95
Internal Inertia (kgm²)
0.0181
output_radial_capactiry_n_metric
17818
Output Thrust/Axial Capacity (N)
12278