Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
7.3
Center Thru Hole Diameter (in)
0.59
Maximum Torque (in-lb)
189
mounting_surface_diameter_in_english
1.7716535433071
Center Distance (in)
2.0
Internal Inertia (lb-in²)
1.4
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
0.92
height_t0_mounting_surface_in_english
4.8425196850394
center_distance_in_english
1.9685039370079
output_overturning_moment_capacity_inlb_english
1572
Internal Inertia (lb-in²)
1.4
Height To Mounting Surface (in)
4.8
center_thru_hole_diameter_in_english
0.59
Output Radial Capacity (lb)
1775
output_radial_capactiry_lb_english
1775
b10_torque_capacity_inlb_english
409
maximum_torque_inlb_english
189
B10 Torque Capacity (in-lb)
409
Output Overturning Moment Capacity (in-lb)
1572
Output Thrust/Axial Capacity (lb)
925
Mounting Surface Diameter (in)
1.8
output_thrust_axial_capacity_lb_english
925
Internal Inertia (kgm²)
0.00041
Maximum Torque (Nm)
21.4
height_t0_mounting_surface_mm_metric
123
B10 Torque Capacity (Nm)
46.2
Output Overturning Moment Capacity (Nm)
178
Center Thru Hole Diameter (mm)
15
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.00213
center_thru_hole_diameter_mm_metric
15
Mounting Surface Diameter (mm)
45
mounting_surface_diameter_mm_metric
45
Output Radial Capacity (N)
7899
output_radial_capactiry_n_metric
7899
Imperial or Metric Product
Metric
center_distance_mm_metric
50
b10_torque_capacity_nm_metric
46.2
Maximum Torque (Nm)
21.4
Center Distance (mm)
50
output_overturning_moment_capacity_nm_metric
178
Output Thrust/Axial Capacity (N)
4116
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00027
Internal Inertia (kgm²)
0.00041
output_thrust_axial_capacity_n_metric
4116
Height To Mounting Surface (mm)
123