output_thrust_axial_capacity_lb_english
925
maximum_torque_inlb_english
298
center_distance_in_english
1.9685039370079
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
3.2
height_t0_mounting_surface_in_english
4.8425196850394
B10 Torque Capacity (in-lb)
287
Internal Inertia (lb-in²)
1.3
b10_torque_capacity_inlb_english
287
Height To Mounting Surface (in)
4.8
Internal Inertia (lb-in²)
1.3
Output Radial Capacity (lb)
1775
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
0.41
mounting_surface_diameter_in_english
1.7716535433071
Output Thrust/Axial Capacity (lb)
925
center_thru_hole_diameter_in_english
0.59
Mounting Surface Diameter (in)
1.8
Output Overturning Moment Capacity (in-lb)
1572
Maximum Torque (in-lb)
298
output_overturning_moment_capacity_inlb_english
1572
output_radial_capactiry_lb_english
1775
Center Distance (in)
2.0
Center Thru Hole Diameter (in)
0.59
Output Radial Capacity (N)
7899
Maximum Torque (Nm)
33.7
mounting_surface_diameter_mm_metric
45
output_overturning_moment_capacity_nm_metric
178
Height To Mounting Surface (mm)
123
Center Distance (mm)
50
Output Thrust/Axial Capacity (N)
4116
B10 Torque Capacity (Nm)
32.4
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00012
output_thrust_axial_capacity_n_metric
4116
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.00094
Mounting Surface Diameter (mm)
45
Internal Inertia (kgm²)
0.00038
Maximum Torque (Nm)
33.7
b10_torque_capacity_nm_metric
32.4
Output Overturning Moment Capacity (Nm)
178
center_distance_mm_metric
50
Center Thru Hole Diameter (mm)
15
height_t0_mounting_surface_mm_metric
123
output_radial_capactiry_n_metric
7899
center_thru_hole_diameter_mm_metric
15
Internal Inertia (kgm²)
0.00038
Imperial or Metric Product
Metric