height_t0_mounting_surface_in_english
4.8425196850394
output_thrust_axial_capacity_lb_english
925
maximum_torque_inlb_english
300
output_overturning_moment_capacity_inlb_english
1572
Height To Mounting Surface (in)
4.8
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
0.62
mounting_surface_diameter_in_english
1.7716535433071
Mounting Surface Diameter (in)
1.8
Output Thrust/Axial Capacity (lb)
925
Internal Inertia (lb-in²)
1.4
Output Overturning Moment Capacity (in-lb)
1572
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
4.9
Center Distance (in)
2.0
center_distance_in_english
1.9685039370079
output_radial_capactiry_lb_english
1775
B10 Torque Capacity (in-lb)
326
Center Thru Hole Diameter (in)
0.59
Maximum Torque (in-lb)
300
Internal Inertia (lb-in²)
1.4
b10_torque_capacity_inlb_english
326
center_thru_hole_diameter_in_english
0.59
Output Radial Capacity (lb)
1775
center_distance_mm_metric
50
output_overturning_moment_capacity_nm_metric
178
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00018
Output Thrust/Axial Capacity (N)
4116
Center Distance (mm)
50
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.00143
center_thru_hole_diameter_mm_metric
15
b10_torque_capacity_nm_metric
36.8
Output Overturning Moment Capacity (Nm)
178
mounting_surface_diameter_mm_metric
45
Mounting Surface Diameter (mm)
45
Output Radial Capacity (N)
7899
Internal Inertia (kgm²)
0.00041
output_radial_capactiry_n_metric
7899
Center Thru Hole Diameter (mm)
15
Internal Inertia (kgm²)
0.00041
Imperial or Metric Product
Metric
Height To Mounting Surface (mm)
123
Maximum Torque (Nm)
33.9
output_thrust_axial_capacity_n_metric
4116
B10 Torque Capacity (Nm)
36.8
height_t0_mounting_surface_mm_metric
123
Maximum Torque (Nm)
33.9