center_thru_hole_diameter_in_english
0.59
height_t0_mounting_surface_in_english
4.8425196850394
Maximum Torque (in-lb)
303
output_overturning_moment_capacity_inlb_english
1572
Mounting Surface Diameter (in)
1.8
Center Distance (in)
2.0
Internal Inertia (lb-in²)
1.4
maximum_torque_inlb_english
303
Output Overturning Moment Capacity (in-lb)
1572
B10 Torque Capacity (in-lb)
336
b10_torque_capacity_inlb_english
336
Height To Mounting Surface (in)
4.8
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
1.26
Internal Inertia (lb-in²)
1.4
output_thrust_axial_capacity_lb_english
925
Output Radial Capacity (lb)
1775
output_radial_capactiry_lb_english
1775
mounting_surface_diameter_in_english
1.7716535433071
Output Thrust/Axial Capacity (lb)
925
Center Thru Hole Diameter (in)
0.59
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
10.1
center_distance_in_english
1.9685039370079
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00037
output_radial_capactiry_n_metric
7899
Maximum Torque (Nm)
34.2
output_overturning_moment_capacity_nm_metric
178
height_t0_mounting_surface_mm_metric
123
Maximum Torque (Nm)
34.2
Output Radial Capacity (N)
7899
Height To Mounting Surface (mm)
123
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.00295
Output Overturning Moment Capacity (Nm)
178
Internal Inertia (kgm²)
0.00041
b10_torque_capacity_nm_metric
38
Mounting Surface Diameter (mm)
45
B10 Torque Capacity (Nm)
38
Center Distance (mm)
50
center_distance_mm_metric
50
Internal Inertia (kgm²)
0.00041
output_thrust_axial_capacity_n_metric
4116
Center Thru Hole Diameter (mm)
15
Imperial or Metric Product
Metric
center_thru_hole_diameter_mm_metric
15
mounting_surface_diameter_mm_metric
45
Output Thrust/Axial Capacity (N)
4116