output_overturning_moment_capacity_inlb_english
791
Output Thrust/Axial Capacity (lb)
545
Internal Inertia (lb-in²)
1.5
Maximum Torque (in-lb)
294
B10 Torque Capacity (in-lb)
351
Center Distance (in)
2.0
Output Radial Capacity (lb)
379
output_shaft_dia_in_english
0.79
Output Overturning Moment Capacity (in-lb)
791
output_thrust_axial_capacity_lb_english
545
Internal Inertia (lb-in²)
1.5
maximum_torque_inlb_english
294
center_distance_in_english
1.9685039370079
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
2.3
output_radial_capactiry_lb_english
379
b10_torque_capacity_inlb_english
351
Output Shaft Diameter (in)
0.79
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
0.31
b10_torque_capacity_nm_metric
39.7
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00009
Maximum Torque (Nm)
33.2
Center Distance (mm)
50
B10 Torque Capacity (Nm)
39.7
Imperial or Metric Product
Metric
Output Thrust/Axial Capacity (N)
2425
output_shaft_dia_mm_metric
20
Internal Inertia (kgm²)
0.00044
Output Overturning Moment Capacity (Nm)
89
Output Radial Capacity (N)
1687
Output Shaft Diameter (mm)
20
output_overturning_moment_capacity_nm_metric
89
center_distance_mm_metric
50
Internal Inertia (kgm²)
0.00044
Maximum Torque (Nm)
33.2
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.00068
output_thrust_axial_capacity_n_metric
2425
output_radial_capactiry_n_metric
1687