b10_torque_capacity_inlb_english
8936
Internal Inertia (lb-in²)
244
Mounting Surface Diameter (in)
5.75
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
29.543
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
3.479
output_radial_capactiry_lb_english
5667
Output Thrust/Axial Capacity (lb)
3528
center_thru_hole_diameter_in_english
2.5
Height To Mounting Surface (in)
12.38
Output Overturning Moment Capacity (in-lb)
16292
center_distance_in_english
6.25
output_overturning_moment_capacity_inlb_english
16292
maximum_torque_inlb_english
9026
output_thrust_axial_capacity_lb_english
3528
B10 Torque Capacity (in-lb)
8936
Center Distance (in)
6.25
height_t0_mounting_surface_in_english
12.38
Maximum Torque (in-lb)
9026
Internal Inertia (lb-in²)
244
Center Thru Hole Diameter (in)
2.5
mounting_surface_diameter_in_english
5.75
Output Radial Capacity (lb)
5667
output_radial_capactiry_n_metric
25218
mounting_surface_diameter_mm_metric
146.05
Center Thru Hole Diameter (mm)
63.5
B10 Torque Capacity (Nm)
1010
Maximum Torque (Nm)
1020
center_thru_hole_diameter_mm_metric
63.5
Internal Inertia (kgm²)
0.0714
center_distance_mm_metric
158.75
Output Radial Capacity (N)
25218
Imperial or Metric Product
Imperial
Output Thrust/Axial Capacity (N)
15700
height_t0_mounting_surface_mm_metric
314.452
Mounting Surface Diameter (mm)
146.1
Internal Inertia (kgm²)
0.0714
Height To Mounting Surface (mm)
314.5
Maximum Torque (Nm)
1020
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.001
Center Distance (mm)
158.8
output_thrust_axial_capacity_n_metric
15700
b10_torque_capacity_nm_metric
1010
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.009
Output Overturning Moment Capacity (Nm)
1841
output_overturning_moment_capacity_nm_metric
1841