Internal Inertia (lb-in²)
131
center_distance_in_english
6.25
Output Radial Capacity (lb)
3828
output_thrust_axial_capacity_lb_english
3529
Output Shaft Diameter (in)
2.25
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
81.362
Internal Inertia (lb-in²)
131
Output Overturning Moment Capacity (in-lb)
18451
output_shaft_dia_in_english
2.25
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
10.056
maximum_torque_inlb_english
9024
output_overturning_moment_capacity_inlb_english
18451
Center Distance (in)
6.25
B10 Torque Capacity (in-lb)
12224
output_radial_capactiry_lb_english
3828
Maximum Torque (in-lb)
9024
b10_torque_capacity_inlb_english
12224
Output Thrust/Axial Capacity (lb)
3529
Imperial or Metric Product
Imperial
output_radial_capactiry_n_metric
17035
Output Overturning Moment Capacity (Nm)
2085
Output Thrust/Axial Capacity (N)
15704
Center Distance (mm)
158.8
output_thrust_axial_capacity_n_metric
15704
B10 Torque Capacity (Nm)
1381
Maximum Torque (Nm)
1020
center_distance_mm_metric
158.75
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.024
b10_torque_capacity_nm_metric
1381
Output Radial Capacity (N)
17035
output_shaft_dia_mm_metric
57.15
Maximum Torque (Nm)
1020
Internal Inertia (kgm²)
0.0383
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0029
Output Shaft Diameter (mm)
57.15
Internal Inertia (kgm²)
0.0383
output_overturning_moment_capacity_nm_metric
2085