center_distance_in_english
6.25
maximum_torque_inlb_english
8067
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
207.714
Internal Inertia (lb-in²)
126
output_thrust_axial_capacity_lb_english
3529
b10_torque_capacity_inlb_english
6928
output_radial_capactiry_lb_english
3828
Output Overturning Moment Capacity (in-lb)
18451
Output Radial Capacity (lb)
3828
Maximum Torque (in-lb)
8067
Center Distance (in)
6.25
Output Thrust/Axial Capacity (lb)
3529
output_shaft_dia_in_english
2.25
output_overturning_moment_capacity_inlb_english
18451
Output Shaft Diameter (in)
2.25
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
25.854
B10 Torque Capacity (in-lb)
6928
Internal Inertia (lb-in²)
126
Output Overturning Moment Capacity (Nm)
2085
output_overturning_moment_capacity_nm_metric
2085
Output Shaft Diameter (mm)
57.15
Maximum Torque (Nm)
912
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.061
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0076
Imperial or Metric Product
Imperial
output_radial_capactiry_n_metric
17035
B10 Torque Capacity (Nm)
783
output_thrust_axial_capacity_n_metric
15704
Output Thrust/Axial Capacity (N)
15704
output_shaft_dia_mm_metric
57.15
Center Distance (mm)
158.8
Output Radial Capacity (N)
17035
Internal Inertia (kgm²)
0.0369
Maximum Torque (Nm)
912
b10_torque_capacity_nm_metric
783
center_distance_mm_metric
158.75
Internal Inertia (kgm²)
0.0369