center_thru_hole_diameter_in_english
0.75
Height To Mounting Surface (in)
5.5
Maximum Torque (in-lb)
885
Output Thrust/Axial Capacity (lb)
2224
Internal Inertia (lb-in²)
10
output_radial_capactiry_lb_english
2833
Output Radial Capacity (lb)
2833
mounting_surface_diameter_in_english
2.5590551181102
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
3.27
maximum_torque_inlb_english
885
Output Overturning Moment Capacity (in-lb)
3626
Internal Inertia (lb-in²)
10
Mounting Surface Diameter (in)
2.6
b10_torque_capacity_inlb_english
9797
Center Thru Hole Diameter (in)
0.75
height_t0_mounting_surface_in_english
5.511811023622
output_thrust_axial_capacity_lb_english
2224
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
0.4
center_distance_in_english
2.755905511811
B10 Torque Capacity (in-lb)
9797
Center Distance (in)
2.8
output_overturning_moment_capacity_inlb_english
3626
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0001
Mounting Surface Diameter (mm)
65
Maximum Torque (Nm)
100
B10 Torque Capacity (Nm)
1107
Center Thru Hole Diameter (mm)
19
center_thru_hole_diameter_mm_metric
19
output_thrust_axial_capacity_n_metric
9897
Center Distance (mm)
70
Internal Inertia (kgm²)
0.0029
Height To Mounting Surface (mm)
140
Output Overturning Moment Capacity (Nm)
410
mounting_surface_diameter_mm_metric
65
Output Thrust/Axial Capacity (N)
9897
Internal Inertia (kgm²)
0.0029
Imperial or Metric Product
Metric
Maximum Torque (Nm)
100
b10_torque_capacity_nm_metric
1107
Output Radial Capacity (N)
12607
output_radial_capactiry_n_metric
12607
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.001
height_t0_mounting_surface_mm_metric
140
output_overturning_moment_capacity_nm_metric
410
center_distance_mm_metric
70