B10 Torque Capacity (in-lb)
18674
output_radial_capactiry_lb_english
2833
output_overturning_moment_capacity_inlb_english
3626
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
0.65
Mounting Surface Diameter (in)
2.6
b10_torque_capacity_inlb_english
18674
mounting_surface_diameter_in_english
2.5590551181102
height_t0_mounting_surface_in_english
5.511811023622
Center Thru Hole Diameter (in)
0.75
maximum_torque_inlb_english
1982
Maximum Torque (in-lb)
1982
Height To Mounting Surface (in)
5.5
output_thrust_axial_capacity_lb_english
2224
center_thru_hole_diameter_in_english
0.75
Output Radial Capacity (lb)
2833
Output Thrust/Axial Capacity (lb)
2224
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
5.266
Internal Inertia (lb-in²)
9
center_distance_in_english
2.755905511811
Center Distance (in)
2.8
Internal Inertia (lb-in²)
9
Output Overturning Moment Capacity (in-lb)
3626
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.002
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0002
Internal Inertia (kgm²)
0.0026
Maximum Torque (Nm)
224
center_distance_mm_metric
70
Mounting Surface Diameter (mm)
65
b10_torque_capacity_nm_metric
2110
B10 Torque Capacity (Nm)
2110
Internal Inertia (kgm²)
0.0026
Center Thru Hole Diameter (mm)
19
output_overturning_moment_capacity_nm_metric
410
mounting_surface_diameter_mm_metric
65
Output Thrust/Axial Capacity (N)
9897
output_thrust_axial_capacity_n_metric
9897
Imperial or Metric Product
Metric
Maximum Torque (Nm)
224
Height To Mounting Surface (mm)
140
output_radial_capactiry_n_metric
12607
center_thru_hole_diameter_mm_metric
19
Center Distance (mm)
70
height_t0_mounting_surface_mm_metric
140
Output Radial Capacity (N)
12607
Output Overturning Moment Capacity (Nm)
410