output_thrust_axial_capacity_lb_english
802
Output Radial Capacity (lb)
560
output_overturning_moment_capacity_inlb_english
1545
b10_torque_capacity_inlb_english
5620
Output Overturning Moment Capacity (in-lb)
1545
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
25.39
Output Shaft Diameter (in)
0.98
Internal Inertia (lb-in²)
10
maximum_torque_inlb_english
407
Center Distance (in)
2.8
output_shaft_dia_in_english
0.98
center_distance_in_english
2.755905511811
Output Thrust/Axial Capacity (lb)
802
B10 Torque Capacity (in-lb)
5620
output_radial_capactiry_lb_english
560
Maximum Torque (in-lb)
407
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
3.165
Internal Inertia (lb-in²)
10
Maximum Torque (Nm)
46
Maximum Torque (Nm)
46
output_radial_capactiry_n_metric
2492
output_thrust_axial_capacity_n_metric
3569
Output Shaft Diameter (mm)
25
Imperial or Metric Product
Metric
Output Overturning Moment Capacity (Nm)
175
Internal Inertia (kgm²)
0.0029
B10 Torque Capacity (Nm)
635
center_distance_mm_metric
70
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.007
Center Distance (mm)
70
output_shaft_dia_mm_metric
25
Internal Inertia (kgm²)
0.0029
Output Thrust/Axial Capacity (N)
3569
b10_torque_capacity_nm_metric
635
Output Radial Capacity (N)
2492
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0009
output_overturning_moment_capacity_nm_metric
175