Center Distance (in)
2.8
maximum_torque_inlb_english
1655
Maximum Torque (in-lb)
1655
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
3.944
Output Shaft Diameter (in)
0.98
Output Overturning Moment Capacity (in-lb)
1545
output_radial_capactiry_lb_english
560
Output Thrust/Axial Capacity (lb)
802
Internal Inertia (lb-in²)
10
Internal Inertia (lb-in²)
10
output_thrust_axial_capacity_lb_english
802
b10_torque_capacity_inlb_english
12443
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
31.625
Output Radial Capacity (lb)
560
output_shaft_dia_in_english
0.98
center_distance_in_english
2.755905511811
output_overturning_moment_capacity_inlb_english
1545
B10 Torque Capacity (in-lb)
12443
Maximum Torque (Nm)
187
output_overturning_moment_capacity_nm_metric
175
Internal Inertia (kgm²)
0.0029
Center Distance (mm)
70
Output Shaft Diameter (mm)
25
B10 Torque Capacity (Nm)
1406
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0012
output_radial_capactiry_n_metric
2492
Output Overturning Moment Capacity (Nm)
175
Output Thrust/Axial Capacity (N)
3569
output_thrust_axial_capacity_n_metric
3569
b10_torque_capacity_nm_metric
1406
Imperial or Metric Product
Metric
Output Radial Capacity (N)
2492
center_distance_mm_metric
70
output_shaft_dia_mm_metric
25
Maximum Torque (Nm)
187
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.009
Internal Inertia (kgm²)
0.0029