B10 Torque Capacity (in-lb)
15266
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
1.058
center_distance_in_english
3.1496062992126
Center Distance (in)
3.1
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
8.605
Maximum Torque (in-lb)
982
center_thru_hole_diameter_in_english
1.02
Output Overturning Moment Capacity (in-lb)
7544
Internal Inertia (lb-in²)
20
Output Radial Capacity (lb)
4790
Center Thru Hole Diameter (in)
1.02
mounting_surface_diameter_in_english
3.1496062992126
Height To Mounting Surface (in)
7.1
output_thrust_axial_capacity_lb_english
3470
height_t0_mounting_surface_in_english
7.0866141732283
maximum_torque_inlb_english
982
Output Thrust/Axial Capacity (lb)
3470
output_radial_capactiry_lb_english
4790
b10_torque_capacity_inlb_english
15266
Internal Inertia (lb-in²)
20
Mounting Surface Diameter (in)
3.1
output_overturning_moment_capacity_inlb_english
7544
output_thrust_axial_capacity_n_metric
15442
center_distance_mm_metric
80
Output Thrust/Axial Capacity (N)
15442
Output Overturning Moment Capacity (Nm)
852
mounting_surface_diameter_mm_metric
80
Mounting Surface Diameter (mm)
80
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.003
Internal Inertia (kgm²)
0.0059
Output Radial Capacity (N)
21316
Center Distance (mm)
80
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0003
Imperial or Metric Product
Metric
output_overturning_moment_capacity_nm_metric
852
Internal Inertia (kgm²)
0.0059
Maximum Torque (Nm)
111
center_thru_hole_diameter_mm_metric
26
b10_torque_capacity_nm_metric
1725
B10 Torque Capacity (Nm)
1725
height_t0_mounting_surface_mm_metric
180
Height To Mounting Surface (mm)
180
Maximum Torque (Nm)
111
Center Thru Hole Diameter (mm)
26
output_radial_capactiry_n_metric
21316