Output Overturning Moment Capacity (in-lb)
2669.0
Center Distance (in)
3.1
center_distance_in_english
3.1496062992
Internal Inertia (lb-in²)
17.0
output_shaft_dia_in_english
1.18
B10 Torque Capacity (in-lb)
12585.0
Output Shaft Diameter (in)
1.18
output_radial_capactiry_lb_english
1189.0
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
15.981
b10_torque_capacity_inlb_english
12585.0
output_thrust_axial_capacity_lb_english
1246.0
Output Thrust/Axial Capacity (lb)
1246.0
Maximum Torque (in-lb)
1655.0
Output Radial Capacity (lb)
1189.0
Internal Inertia (lb-in²)
17.0
maximum_torque_inlb_english
1655.0
output_overturning_moment_capacity_inlb_english
2669.0
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
1.983
Internal Inertia (kgm²)
0.005
B10 Torque Capacity (Nm)
1422.0
output_thrust_axial_capacity_n_metric
5545.0
Center Distance (mm)
80.0
Output Overturning Moment Capacity (Nm)
302.0
Maximum Torque (Nm)
187.0
b10_torque_capacity_nm_metric
1422.0
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0006
center_distance_mm_metric
80.0
Output Thrust/Axial Capacity (N)
5545.0
output_radial_capactiry_n_metric
5291.0
Output Radial Capacity (N)
5291.0
output_shaft_dia_mm_metric
30.0
output_overturning_moment_capacity_nm_metric
302.0
Output Shaft Diameter (mm)
30.0
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.005
Maximum Torque (Nm)
187.0
Internal Inertia (kgm²)
0.005
Imperial or Metric Product
Metric