Internal Inertia (lb-in²)
19
output_radial_capactiry_lb_english
1189
B10 Torque Capacity (in-lb)
20559
Output Thrust/Axial Capacity (lb)
1246
output_thrust_axial_capacity_lb_english
1246
Maximum Torque (in-lb)
2248
b10_torque_capacity_inlb_english
20559
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
0.707
Output Radial Capacity (lb)
1189
maximum_torque_inlb_english
2248
Output Shaft Diameter (in)
1.18
center_distance_in_english
3.1496062992126
Internal Inertia (lb-in²)
19
output_overturning_moment_capacity_inlb_english
2669
Output Overturning Moment Capacity (in-lb)
2669
output_shaft_dia_in_english
1.18
Center Distance (in)
3.1
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
5.789
Output Radial Capacity (N)
5291
Maximum Torque (Nm)
254
Imperial or Metric Product
Metric
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0002
output_overturning_moment_capacity_nm_metric
302
center_distance_mm_metric
80
Internal Inertia (kgm²)
0.0056
Internal Inertia (kgm²)
0.0056
output_shaft_dia_mm_metric
30
output_radial_capactiry_n_metric
5291
Center Distance (mm)
80
Output Overturning Moment Capacity (Nm)
302
B10 Torque Capacity (Nm)
2323
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.002
output_thrust_axial_capacity_n_metric
5545
Output Shaft Diameter (mm)
30
Output Thrust/Axial Capacity (N)
5545
Maximum Torque (Nm)
254
b10_torque_capacity_nm_metric
2323