Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-75-150-TSA
CPI-75-150-TSA
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Length (in)
7.94
Tube Diameter (in)
1.50
Apple Core (in)
0.75
Maximum Static Clamp Load (ft lb)
140
Weight (lb)
1.06
Tube Diameter (mm)
38.1
Length (mm)
201.7
max_static_clamp_load_metric
190
Maximum Static Clamp Load (Nm)
190
Weight (kg)
0.48
Apple Core (mm)
19
Material
Aluminum
Product Function
Robotic Tooling
Finish
Silver
DistributorGroup
End Effectors
PublishedDate
1704223596000
Product Series
SA
Tube Size
1.50 in
Apple Core Size
19
Product Type
Swivel Arm, "Extend Arm"
Back to Top