Tube Diameter (in)
1.50
Apple Core (in)
0.75
Length (in)
9.94
Maximum Static Clamp Load (ft lb)
140
Weight (lb)
1.13
Tube Diameter (mm)
38.1
Length (mm)
252.5
max_static_clamp_load_metric
190
Apple Core (mm)
19
Weight (kg)
0.51
Maximum Static Clamp Load (Nm)
190
Product Type
Swivel Arm, "Extend Arm"
Product Function
Robotic Tooling