Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-ED10-100-075-06
CPI-ED10-100-075-06
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Static Clamp Load (ft lb)
200
Tube Diameter (in)
1.00
Length (in)
6.2
Apple Core (in)
0.75
Weight (lb)
0.78
Apple Core (mm)
19
Weight (kg)
0.36
Tube Diameter (mm)
25.4
Length (mm)
157.4
Maximum Static Clamp Load (Nm)
271
max_static_clamp_load_metric
271
PublishedDate
1704224064000
Product Series
ED
Finish
Silver
Product Type
Swivel Arm
Material
Aluminum
Product Function
Robotic Tooling
DistributorGroup
End Effectors
Apple Core Size
19
Tube Size
1.00 in
Back to Top