Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-ED10-100-075-08
CPI-ED10-100-075-08
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.92
Length (in)
8.16
Maximum Static Clamp Load (ft lb)
200
Tube Diameter (in)
1.00
Apple Core (in)
0.75
Apple Core (mm)
19
Weight (kg)
0.42
Maximum Static Clamp Load (Nm)
271
max_static_clamp_load_metric
271
Tube Diameter (mm)
25.4
Length (mm)
207.3
Product Series
ED
PublishedDate
1704224064000
DistributorGroup
End Effectors
Finish
Silver
Product Function
Robotic Tooling
Material
Aluminum
Tube Size
1.00 in
Apple Core Size
19
Product Type
Swivel Arm
Back to Top