Email_Header_2550x130px_Banner_Automate
End Effectors
EDxx Double-Bolt Ø25mm/1.00" for Ø19.1mm [.75"] Apple Core

CPI-ED10-100-075-16

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 16.11
Apple Core (in) 0.75
Maximum Static Clamp Load (ft lb) 200
Weight (lb) 1.48
Tube Diameter (in) 1.00
Weight (kg) 0.67
Maximum Static Clamp Load (Nm) 271
max_static_clamp_load_metric 271
Apple Core (mm) 19
Tube Diameter (mm) 25.4
Length (mm) 409.1
Product Type Swivel Arm
Tube Size 1.00 in
Product Function Robotic Tooling
DistributorGroup End Effectors
Material Aluminum
Product Series ED
Apple Core Size 19
Finish Silver
Back to Top