Email_Header_2550x130px_Banner_Automate
End Effectors
EDxx Double-Bolt Ø40mm/1.50" for Ø19.1mm [.75"] Apple Core

CPI-ED10-150-075-05

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.76
Tube Diameter (in) 1.5
Length (in) 5.3
Apple Core (in) 0.75
Apple Core (mm) 19
Length (mm) 134.6
Tube Diameter (mm) 38.1
Weight (kg) 0.34
Apple Core Size 19
Material Aluminum
Tube Size 1.50 in
DistributorGroup End Effectors
Product Series ED
Product Type Swivel Arm
Product Function Robotic Tooling
Finish Silver
Back to Top