Email_Header_2550x130px_Banner_Automate
End Effectors
EDxx Double-Bolt Ø40mm/1.50" for Ø19.1mm [.75"] Apple Core

CPI-ED10-150-075-08

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.97
Tube Diameter (in) 1.5
Apple Core (in) 0.75
Length (in) 8.21
Weight (kg) 0.44
Length (mm) 208.5
Apple Core (mm) 19
Tube Diameter (mm) 38.1
Material Aluminum
Apple Core Size 19
Finish Silver
DistributorGroup End Effectors
Product Series ED
Product Function Robotic Tooling
Product Type Swivel Arm
Tube Size 1.50 in
Back to Top