Email_Header_2550x130px_Banner_Automate
End Effectors
EDxx Double-Bolt Ø40mm/1.50" for Ø25mm/1.00"

CPI-ED10-150-100-15

Visit Product Series:
CAD

Product Details Unit View:
Tube Combinations (in) 1.50 / 1.00
Tube Diameter (in) 1.50|1.00
Weight (lb) 1.47
Length (in) 15.2
Length (mm) 386
Tube Diameter (mm) 38.1|25.4
Tube Combinations (mm) 38.1 / 25.4
Weight (kg) 0.67
Material Aluminum
DistributorGroup End Effectors
Tube Size 1.50 in / 1.00 in
Product Type Swivel Arm
Product Series ED
Product Function Robotic Tooling
Finish Silver
Back to Top