Email_Header_2550x130px_Banner_Automate
End Effectors
EDxx Double-Bolt Ø40mm/1.50" for Ø40mm/1.50"

CPI-ED10-150-150-10

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 10.3
Weight (lb) 1.17
Tube Diameter (in) 1.50|1.00
Tube Combinations (in) 1.50 / 1.50
Length (mm) 261.5
Weight (kg) 0.53
Tube Diameter (mm) 38.1|38.1
Tube Combinations (mm) 38.1 / 38.1
Finish Silver
Product Type Swivel Arm
Tube Size 1.50 in / 1.50 mm
Product Function Robotic Tooling
DistributorGroup End Effectors
Product Series ED
Material Aluminum
Back to Top