Email_Header_2550x130px_Banner_Automate
End Effectors
EDxx Double-Bolt Ø25mm/1.00" to Ø25mm/1.00"

CPI-ED25-25-25-250

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 10.08
Weight (lb) 0.49
Tube Combinations (in) 0.98 / 0.98
Tube Diameter (in) 0.98
Tube Diameter (mm) 25
Length (mm) 255.9
Tube Combinations (mm) 25 / 25
Weight (kg) 0.49
Finish Blue
Product Type Swivel Arm
Product Series ED
Tube Size 25 mm / 25 mm
DistributorGroup End Effectors
Product Function Robotic Tooling
Material Aluminum
Back to Top