Email_Header_2550x130px_Banner_Automate
End Effectors
EDxx Double-Bolt Ø40mm/1.50" for Ø19.1mm [.75"] Apple Core

CPI-ED25-40-19-150

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 6.19
Apple Core (in) 0.75
Tube Diameter (in) 1.57
Weight (lb) 0.83
Apple Core (mm) 19
Tube Diameter (mm) 40
Length (mm) 157.3
Weight (kg) 0.38
DistributorGroup End Effectors
Tube Size 40 mm
Product Type Swivel Arm
Product Function Robotic Tooling
Product Series ED
Finish Blue
Apple Core Size 19
283-HTS_TARIFF_CODE 84662098
Material Aluminum
Back to Top