Email_Header_2550x130px_Banner_Automate
End Effectors
EDxx Double-Bolt Ø40mm/1.50" for Ø19.1mm [.75"] Apple Core

CPI-ED25-40-19-250

Visit Product Series:
CAD

Product Details Unit View:
Apple Core (in) 0.75
Length (in) 10.05
Weight (lb) 1.1
Tube Diameter (in) 1.57
Length (mm) 255.3
Tube Diameter (mm) 40
Apple Core (mm) 19
Weight (kg) 0.5
Product Type Swivel Arm
Tube Size 40 mm
Finish Blue
Product Series ED
Apple Core Size 19
Material Aluminum
DistributorGroup End Effectors
Product Function Robotic Tooling
Back to Top