Email_Header_2550x130px_Banner_Automate
End Effectors
EDxx Double-Bolt Ø40mm/1.50" for Ø19.1mm [.75"] Apple Core

CPI-ED25-40-19-350

Visit Product Series:
CAD

Product Details Unit View:
Apple Core (in) 0.75
Weight (lb) 1.38
Length (in) 13.94
Tube Diameter (in) 1.57
Apple Core (mm) 19
Weight (kg) 0.63
Tube Diameter (mm) 40
Length (mm) 354.2
Apple Core Size 19
Product Type Swivel Arm
DistributorGroup End Effectors
Material Aluminum
Product Function Robotic Tooling
Finish Blue
Product Series ED
Tube Size 40 mm
Back to Top