Email_Header_2550x130px_Banner_Automate
End Effectors
Destaco’s CPI-PAT-30TP-1M-55 Series of tapered aluminum main booms help minimize deflection and fatigue, allowing robots to move at higher speeds.

CPI-PAT-30TP-0M-1600

Visit Product Series:
CAD
Download
Product Details Unit View:
Length (in) 62.99
Diameter (in) 2.5
Tube Diameter (in) 2.50
Weight (lb) 13.43
Diameter (mm) 63.5
Tube Diameter (mm) 63.5
Length (mm) 1600
Weight (kg) 6.09
Product Series PAT
Product Type Tapered Boom
Material Aluminum
Product Function Robotic Tooling
DistributorGroup End Effectors
Tube Size 2.50 in
Back to Top