Tube Combinations (in)
0.75 / 0.75
Maximum Static Clamp Load (ft lb)
8.0
Weight (lb)
0.12
Tube Diameter (in)
0.75
Weight (kg)
0.06
Maximum Static Clamp Load (Nm)
10.8
Tube Diameter (mm)
19
Tube Combinations (mm)
19 / 19
max_static_clamp_load_metric
10.8
PublishedDate
1675441793000