Email_Header_2550x130px_Banner_Automate
End Effectors
Destaco’s CPI-RT-2-4-15 Series of nest pad blocks feature ribbed neoprene.

CPI-UT-1-4-85

Visit Product Series:
CAD

Download
Product Details Unit View:
Length (in) 4
Backing Plate Height (in) 0.13
Height (in) 2
Length (mm) 101.6
Height (mm) 50.8
Product Series UT
Material Urethane
Product Function Robotic Tooling
Product Type Nest Pad
DistributorGroup End Effectors
Back to Top