Stainless Steel Clamping Products

vertical toggle clampsDestaco offers an array stainless steel products that are suitable for many applications. These stainless steel products are well-suited for outdoor use and food processing, as well as plating, finishing, chemical handling, pharmaceutical manufacturing and other high-temperature or harsh environments. They offer greater capabilities in a cost-effective package.

Currently Destaco offers the following products with stainless steel options:

Review our product flyer or contact us to share your application specifications with our experts!

 

 

 

 

Markets

Applications

  • Hygienic properties: The cleanability of stainless steel makes it the first choice in hospitals, kitchens, food and pharmaceutical processing facilities.
  • Corrosion resistance: All stainless steels have a high resistance to corrosion. Low alloyed grades resist corrosion in atmospheric conditions; highly alloyed grades can resist corrosion in most acids, alkaline solutions, and chloride bearing environments, even at elevated temperatures and pressures.
  • High and low temperature resistance: Some grades will resist scaling and maintain high strength at very high temperatures, while others show exceptional toughness at cryogenic temperatures.
  •  Strength: The cold work hardening properties of many stainless steels can be used in design to reduce material thicknesses and reduce weight and costs. Other stainless steels may be heat treated to make very high strength components.
  • Low Maintenance: Stainless steel is a durable, low maintenance material and is often the least expensive choice in a life cycle cost comparison.
  • Aesthetic appeal: Stainless steel is available in many surface finishes. It is easily and simply maintained resulting in a high quality, pleasing appearance.
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)