Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-75DM-B-30
CPI-75DM-B-30
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Holding Capacity - Horizontal Dry (lbf)
14
Weight (oz)
2
Cup Size
2.95 in
Diameter (in)
3
Holding Capacity - Horizontal Wet (lbf)
6
Holding Capacity - Horizontal Wet (kg)
2.7
Weight (g)
57
Diameter (mm)
76.2
Holding Capacity - Horizontal Dry (kg)
6.4
Cup Size
75 mm
Material
Nitrile
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
Product Function
Robotic Tooling
Product Type
Deepdish
DistributorGroup
End Effectors
283-HTS_TARIFF_CODE
40169991
Holding Capacity - Vertical Lift (lbf)
20
Product Series
DD/DM
Mount
3/8 G
Shape
Round
Holding Capacity - Vertical Lift (kg)
9.1
Durometer
30 (Blue)
Back to Top