Manual Clamping
Stainless steel toggle clamp series with ergonomic handle grip with neoprene spindle, flanged base, and U-bar.

202-USS

Visit Product Series:
CAD

Product Details Unit View:
Clamp Arm Length (in) 1.73
Maximum Holding Capacity (lbf) 250
Weight (lb) 0.35
Height Under Clamp Arm (in) 0.92
Maxmum Holding Capacity (N) 1110
Clamp Arm Length (mm) 43.9
Height Under Clamp Arm (mm) 23.4
Weight (kg) 0.16
Application - Welding Poor/Low
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Standard Material Stainless Steel
Flanged Washers 215905
Service Environment Normal
Application - Machining Not Recommended
Base Mounting Style Flange
Application - Checking Fixtures Excellent/High
Duty Cycle 1
Application - Wood-Working Excellent/High
Handle Vertical
Application - Food Processing Fair/Medium
Handle Opening (+10°) 65
Toggle Lock Plus No
Accomodates Workpiece Variation No
Clamp Bar Opening (+10°) (degrees) 105
Application - Assembly Excellent/High
Product Function Clamping
Clamp Arm Style U-Bar
Product Type Standard
Application - Closures Excellent/High
Product Series 202
Spindle Assembly 202943
Product Type Vertical Hold-Down Clamps
Product Accessories
202943-M
Spindle Assembly Stainless Steel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
202305
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
202943
Spindle stainless steel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top