Manual Clamping
Destaco’s 307-U Series horizontal hold down clamps feature a compact design suitable for use in confined spaces, flanged base, and U-bar.

307-U

Visit Product Series:
CAD

Product Details Unit View:
Maximum Holding Capacity (lbf) 350
Height Under Clamp Arm (in) 0.89
Clamp Arm Length (in) 1.89
Weight (lb) 0.53
Clamp Arm Length (mm) 48
Maxmum Holding Capacity (N) 1560
Height Under Clamp Arm (mm) 22.6
Weight (kg) 0.24
Application - Closures Excellent/High
Toggle Lock Plus No
Flanged Washers 507107
Application - Machining Fair/Medium
Handle Horizonal
Product Function Clamping
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Series 305/307/309
Application - Food Processing Fair/Medium
Handle Opening (+10°) 173
Duty Cycle 2
Service Environment Normal
Standard Material Steel
Application - Welding Fair/Medium
Product Type Compact
Clamp Arm Style U-Bar
Accomodates Workpiece Variation No
Application - Wood-Working Excellent/High
Spindle Assembly 307208-M
Base Mounting Style Flange
Application - Checking Fixtures Fair/Medium
Application - Assembly Excellent/High
Clamp Bar Opening (+10°) (degrees) 92
Product Accessories
507107
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
2007208-M
SPINDLE FOR 2007-U (sold in packs of 10)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
307208-M
SPINDLE ASSEMBLY M8 (sold in packs of 10)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top