Manual Clamping
Destaco’s 503-mb Series vertical, weldable hold down toggle locking clamps feature a modular design, weldable clamping arm, and long base.

503-MB

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 1.54
Clamp Arm Length (in) 0.53
Height To Top Of Clamp Arm (in) 2.75
Maximum Holding Capacity (lbf) 1500
Clamp Arm Length (mm) 13.5
Maxmum Holding Capacity (N) 7000
Height To Top Of Clamp Arm (mm) 69.9
Weight (kg) 0.7
Application - Machining Fair/Medium
Service Environment Harsh/Dirty
Handle Vertical
Application - Assembly Excellent/High
Application - Welding Excellent/High
Product Type Modular Hold-Down Clamps
Toggle Lock Plus No
Clamp Bar Opening (+10°) (degrees) 200
Accomodates Workpiece Variation No
Standard Material Forged alloy steel
Application - Food Processing Not Recommended
Application - Wood-Working Poor/Low
Clamp Arm Style Weldable
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Duty Cycle 3
Application - Checking Fixtures Fair/Medium
Product Series 500 Series
Product Function Clamping
Base Mounting Style Swivel
Application - Closures Poor/Low
Product Accessories
503502
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
503501
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
503503
PIPE WITH GRIP
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
503503-L
HANDLE FOR MODEL 503
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top