Manual Clamping
Destaco’s 505-mb Series vertical, weldable hold down toggle locking clamps feature a modular design, weldable clamping arm, and swivel base.

505-MB

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 3.09
Clamp Arm Length (in) 0.99
Height To Top Of Clamp Arm (in) 3.89
Maximum Holding Capacity (lbf) 2400
Height To Top Of Clamp Arm (mm) 98.8
Weight (kg) 1.4
Maxmum Holding Capacity (N) 11000
Clamp Arm Length (mm) 25.1
Product Function Clamping
Application - Closures Poor/Low
Duty Cycle 3
Application - Wood-Working Poor/Low
Application - Checking Fixtures Fair/Medium
Accomodates Workpiece Variation No
Clamp Arm Style Weldable
Application - Machining Fair/Medium
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Type Modular Hold-Down Clamps
Clamp Bar Opening (+10°) (degrees) 200
Application - Food Processing Not Recommended
Application - Welding Excellent/High
Base Mounting Style Swivel
Toggle Lock Plus No
Service Environment Harsh/Dirty
Product Series 500 Series
Standard Material Forged alloy steel
Application - Assembly Excellent/High
Handle Vertical
Product Accessories
505503
PIPE WITH GRIP
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
505501
Clamping arm
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
505502
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
505503-L
HANDLE FOR MODEL 505
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
503503-L
HANDLE FOR MODEL 503
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top