Manual Clamping
Destaco’s 505-MBLSC Series vertical, weldable hold down toggle locking clamps feature a modular design, weldable clamping arm, and swivel base with locking spring clip.

505-MBLSC

Visit Product Series:
CAD

Product Details Unit View:
Maximum Holding Capacity (lbf) 2400
Height To Top Of Clamp Arm (in) 3.89
Weight (lb) 3.31
Clamp Arm Length (in) 0.99
Maxmum Holding Capacity (N) 11000
Clamp Arm Length (mm) 25.1
Weight (kg) 1.5
Height To Top Of Clamp Arm (mm) 98.8
Clamp Arm Style Weldable
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Series 500 Series
Base Mounting Style Swivel with locking spring clip
Application - Food Processing Not Recommended
Application - Assembly Excellent/High
Service Environment Harsh/Dirty
Application - Closures Poor/Low
Application - Checking Fixtures Fair/Medium
Toggle Lock Plus No
Application - Wood-Working Poor/Low
Handle Vertical
Application - Welding Excellent/High
Duty Cycle 3
Accomodates Workpiece Variation No
Clamp Bar Opening (+10°) (degrees) 200
Product Function Clamping
Standard Material Forged alloy steel
Product Type Modular Hold-Down Clamps
Application - Machining Fair/Medium
Product Accessories
505503
PIPE WITH GRIP
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
505501
Clamping arm
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
505502
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
505503-L
HANDLE FOR MODEL 505
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
503503-L
HANDLE FOR MODEL 503
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top