Hook Pin Clamps

The 82P50-1800 Series pneumatic pin clamps feature an enclosed and narrow design, with single-sided or double-sided clamping hook.

82P50-1800

The DESTACO 82P-50-1800 Tolerance-Compensating Pin Clamp holds sheet metal parts with different thicknesses, (up to 5 mm) securely and without the need for shims.

The Tolerance Compensating Pin Clamp holds sheet metal parts of different thicknesses (up to 5 mm) without the need for shims.

  • Self-locking ball mechanism ensures locking at all thicknesses
  • Variety of pins and finger sizes to meet customers needs
  • Sealed and protected against contaminants
Visit Product Series:
CAD
Product Details Unit View:
Cylinder Bore (in) 1.97
Weight (lb) 5.3
Operating Pressure (PSI) 87 (maximum)
Clamping Force (lb) 135.0
Operating Pressure (bar) 6 (maximum)
Weight (kg) 2.4
Clamping Force (N) 600.0
Cylinder Bore (mm) 50
Product Function Clamping
Product Type Compensating Hook Pin
Product Series 82P50-1800
PublishedDate 1674141251000
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Back to Top