Clamp Accessories

Destaco�s 604 Series straight line action clamps are versatile and compact models. They feature a threaded body for through hole mounting.

604-MM-B

Visit Product Series:
CAD

Product Details Unit View:
Maximum Holding Capacity (lbf) 300.0
Weight (lb) 0.44
Plunger Height (in) 0.59
Plunger Travel (in) 1.5
Maxmum Holding Capacity (N) 1330.0
Plunger Travel (mm) 38.1
Imperial or Metric Product Metric
Plunger Height (mm) 15.0
Weight (kg) 0.2
Standard Material Steel
Handle Color Blue
Product Function Clamping
Plunger Thread M8
Spindle (Recommended) 606104-M
Toggle Lock Plus No
Spindle Included? No
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 45:1/26:1
Base Mounting Style Flange
PublishedDate 1685471549000
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Series 602/604/624
Mounting Nut (Supplied) 606104-M
Product Type Threaded Body
Plunger Round
Product Accessories
604106-M
Straight-line action clamp
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
207943
509907 SPINDLE (2) 207915 - On Demand
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top