webstrip_destaco

Hold Down Clamps

Steel toggle clamp with 2.5 times the capacity of our legacy models with increased handle clearance, flanged base, and U-bar.

2017-U-LS-BLK

Visit Product Series:
CAD

Product Details Unit View:
Height Under Clamp Arm (in) 0.98
Weight (lb) 0.97
Maximum Holding Capacity (lbf) 560.0
Clamp Arm Length (in) 2.53
Weight (kg) 0.44
Maxmum Holding Capacity (N) 2500.0
Clamp Arm Length (mm) 64.3
Height Under Clamp Arm (mm) 24.9
Accomodates Workpiece Variation No
Application - Closures Excellent/High
PublishedDate 1674508656000
Toggle Lock Plus No
Standard Material Steel (Black)
Product Series 2017
Clamp Bar Opening (+10°) (degrees) 73.0
Application - Assembly Excellent/High
Product Type Standard
Application - Checking Fixtures Excellent/High
Application - Machining Poor/Low
Spindle Assembly 215208-M
Application - Wood-Working Excellent/High
Flanged Washers 215105
Duty Cycle 2
Application - Welding Fair/Medium
Handle Horizonal
Clamp Arm Style U-Bar
Service Environment Normal
Application - Food Processing Not Recommended
Handle Opening (+10°) 69.0
Product Function Clamping
Base Mounting Style Flange
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Back to Top