Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Hold Down Clamps
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Toggle Clamps - Manual & Push-Pull Toggle Clamps | DESTACO
Hold Down Clamps (Group)
Hold Down Clamps 217 (Series)
217-U-L-BLK
217-U-L-BLK
HORIZONTAL LOCATING CLAMP BLACK
Clamp supplied with neoprene spindle
Low profile
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Height Under Clamp Arm (in)
0.92
Clamp Arm Length (in)
1.49
Weight (lb)
0.4
Maximum Holding Capacity (lbf)
200.0
Clamp Arm Length (mm)
38.0
Maxmum Holding Capacity (N)
900.0
Height Under Clamp Arm (mm)
23.4
Weight (kg)
0.18
Base Mounting Style
Flange
Product Series
217
Toggle Lock Plus
No
Application - Machining
Poor/Low
Service Environment
Normal
PublishedDate
1716212257000
Application - Assembly
Excellent/High
Product Function
Clamping
Clamp Bar Opening (+10°) (degrees)
91.0
Application - Food Processing
Fair/Medium
Application - Checking Fixtures
Excellent/High
Duty Cycle
2
Clamp Arm Style
Open U-Bar
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Application - Closures
Excellent/High
Product Type
Standard
Application - Wood-Working
Excellent/High
Standard Material
Steel (Black)
Accomodates Workpiece Variation
No
Application - Welding
Fair/Medium
Handle Opening (+10°)
61.0
Handle
Horizonal
Back to Top