Manual Clamping
VARIABLE STROKE STRAIGHT LINE MANUAL CLAMPS

VARIABLE STROKE, STRAIGHT LINE MANUAL CLAMPS WITH FLANGE BASE FOOT MOUNTING – FO SERIES
Markets
| Product | Product Type | Base Mounting Style | Weight (lbs) | Length (in) | Width (in) | Height (in) | Part Number Type |
|---|---|---|---|---|---|---|---|
| Straight-Line Action Clamp RAKO | Foot | 1.19 | 83 | 68 | 42 | Base | |
| Straight-Line Action Clamp RAKO | Foot | 7.46 | 245 | 115 | 71 | Base | |
| Straight-Line Action Clamp RAKO | Foot | 7.5 | 133 | 115 | 71 | Base | |
| Straight-Line Action Clamp RAKO | Foot | 3.2 | 196 | 90 | 58 | ||
| Straight-Line Action Clamp RAKO | Foot | 2.8 | 110 | 90 | 58 | Configured Part | |
| Straight-Line Action Clamp RAKO | Foot | 1.34 | 153 | 68 | 42 | Base | |
| Straight-Line Action Clamp RAKO | Foot | 1.47 | 153 | 68 | 42 | Base | |
| Straight-Line Action Clamp RAKO | Foot | 2.73 | 110 | 90 | 58 | Base | |
| Straight-Line Action Clamp RAKO | Foot | 0.72 | 128 | 44 | 36 | Configured Part | |
| Straight-Line Action Clamp RAKO | Foot | 1.3 | 83 | 68 | 42 | Configured Part | |
| Straight-Line Action Clamp RAKO | Foot | 3.4 | 196 | 90 | 58 | Base |