Robotic Tooling
LIGHTWEIGHT TOOLING FOR END EFFECTORS

PORT ONLY ADAPTERS FOR LIGHTWEIGHT TOOLING
Features
- The Accelerate Collection improves productivity due to the high strength, yet very lightweight aircraft aluminum components.
- Increased Speed: Capable of increasing productivity by 25 to 30% with lightweight components
- Improved Ergonomics: 50% weight reduction with high strength aircraft aluminum vs. steel components resulting in higher safety ratings for workers
- Reduced Maintenance: Decreased downtime due to less wear and tear on automation with Lightweight Tooling
Markets
Applications
- Stamping
- Plastic injection molding
- High temperature
| Product | Product Type | Mounting | Cup Thread |
|---|---|---|---|
| Port Only Adapter | 19 mm Apple Core | 1/8" NPT | |
| Port Only Adapter | 32 mm Ball | ||
| Port Only Adapter | 32 mm Ball | G1/8" | |
| Port Only Adapter | 28 mm (1.12") Ball | 1/8" NPT | |
| Port Only Adapter | 19 mm Apple Core | ||
| Port Only Adapter | 19 mm Apple Core | G1/8" | |
| Port Only Adapter | 32 mm Ball | G1/8" | |
| Ball Adapter | |||
| Clamp Mount Assembly | 32 mm Ball | ||
| Port Only Adapter | 20 mm Apple Core | ||
| Port Only Adapter | 32 mm Ball | ||
| Port Only Adapter | 20 mm Apple Core | G1/8" | |
| Port Only Adapter | 28 mm (1.12") Ball | ||
| Port Only Adapter | 32 mm Ball | G1/8" | |
| Port Only Adapter | 32 mm Ball | 1/8" NPT | |
| Port Only Adapter | 28 mm (1.12") Ball | G1/8" |