ROUND TOOLING FOR END EFFECTORS

Accessory Mounts
Features
- Fixed adjustment every 90 degrees
- Mounts to a 1 inch or 25mm tube
- Clamps to a Ø28.6mm [1.125”] (B112) Spherical Ball
Markets
Applications
| Product | Mounting | Tube Diameter (in) | Finish | Length (in) | Weight (lbs) | Tube Size | Material | Maximum Static Clamp Load (ft lb) | Product Type |
|---|---|---|---|---|---|---|---|---|---|
| B112 Spherical Ball Mount | 1.00 | Silver | 1.87 | 0.51 | 1.00 in | Aluminum | 111 | Swivel Arm Accessory Mount | |
| B112 Spherical Ball Mount | 1.00 | Silver | 3.94 | 0.73 | 1.00 in | Aluminum | 111 | Swivel Arm Accessory Mount | |
| B112 Spherical Ball Mount | 1.00 | Silver | 4.92 | 0.82 | 1.00 in | Aluminum | 111 | Swivel Arm Accessory Mount | |
| B112 Spherical Ball Mount | 1.00 | Silver | 5.9 | 0.93 | 25 mm | Aluminum | 111 | Accessories For Mount Swivel Arms | |
| B112 Spherical Ball Mount | 1.00 | Silver | 2.95 | 0.64 | 1.00 in | Aluminum | 111 | Swivel Arm Accessory Mount | |
| B112 Spherical Ball Mount | 1.00 | Silver | 4.92 | 0.82 | 25 mm | Aluminum | 111 | Accessories For Mount Swivel Arms | |
| B112 Spherical Ball Mount | 1.00 | Silver | 5.9 | 0.93 | 1.00 in | Aluminum | 111 | Swivel Arm Accessory Mount | |
| B112 Spherical Ball Mount | 1.00 | Silver | 3.94 | 0.73 | 25 mm | Aluminum | 111 | Accessories For Mount Swivel Arms | |
| B112 Spherical Ball Mount | 1.00 | Silver | 2.95 | 0.64 | 25 mm | Aluminum | 111 | Accessories For Mount Swivel Arms | |
| B112 Spherical Ball Mount | 1.00 | Silver | 1.87 | 0.51 | 25 mm | Aluminum | 111 | Swivel Arm Accessory Mount |