Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Robohand Thrusters & Slides for Linear Positioning
DESTACO - Workholding Equipment & Automation Tooling Solutions
Linear Positioning (Function)
Positioning Slides - Linear Positioning Slides & Thrusters | DESTACO
Thruster Slides DLT-Tan (Series)
DLT-06M-T
DLT-06M-T
Visit Product Series:
CAD
Configure Part & CAD
Download
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Cylinder Bore (in)
0.563
Thrust Force (lbf)
20
Shaft Diameter (in)
0.236
B - Body Size (in)
2.0
Max Air Pressure (PSI)
100
Payload (lb)
3
Stroke (in)
6.299
Force (lb)
20
Max Vert. Motion (in-lbs)
5
Weight (lb)
0.53
Max Air Pressure (bar)
7
Force (kg)
89
Payload (kg)
1.36
Stroke (mm)
160
Shaft Diameter (mm)
6
Imperial or Metric Product
Metric Version
B - Body Size (mm)
50.8
Weight (kg)
0.24
Cylinder Bore (mm)
14.3
Thrust Force (N)
89
Max Vert. Motion (Nm)
0.56
Direct Connect
Yes
PublishedDate
1709328282000
Special Feature
Replaceable Cylinder
Product Function
Linear Positioning
Product Series
DLT-T/A/N/R/U
DistributorGroup
Camco Indexers & Conveyors
Download the Service Manual
https://www.destaco.com/assets/pdfs/maintenance/DLT-T_A_N_U_Maintenance.pdf
Product Accessories
OSAK-067
URETHANE BUMPER KIT,DLT-06/06M
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-005
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SHOK-030
SHOCK, MC-10M-H
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
DLT-0623
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-005
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-014
SENSOR,INDUCTIVE,4MM,NPN,QUICK DISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-008
THROTTLE NONRETURN VALVE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-014
SENSOR,INDUCTIVE,4MM,PNP,QUICK DISCONE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top